Mechanical Seal Support Systems
Swagelok® seal support systems are guided by API 682. They are designed to maintain seal longevity and are available in either assembly or kit formats. Mechanical seal support systems are used to aid in cooling, lubricating and maintaining mechanical seals on a pump.
Seal Plan Kits
Seal plan kits are a collection of components used to connect the seal support plan to the pump. Each kit contains everything needed for proper installation, including an engineered drawing, making it simple to standardise how plans are connected to the pump during turnarounds or other projects. Kits also adhere to API best practices by showing technicians where to bend tubing to eliminate potential leak points through the reduction of elbow fittings and pipe threads.
Seal Plan Assemblies
Seal plan assemblies are panels, seal pots, or skid systems that comprise the majority of the API seal support plans. The seal plan assembly ordering numbering structure allows users to select a variety of configurations and additional system components to meet specific site or application requirements. Options and configurations not listed in the ordering numbering structure are also available. Seal plan assemblies can be ordered alone or with the associated field installation kit to provide a standard installation for site personnel.
All Swagelok seal support systems are designed for reliability and maintenance, appropriate flow, and system safety.
Find out how well-designed seal support systems can help you minimise downtime, reduce the probability of leaks, and simplify maintenance.