alert icon

Internet Explorer 8 or 9 is not supported by this website. Please use a more up to date browser.

Hide Message hide icon
Swagelok Sub-Saharan Africa

Your Authorized Swagelok Sales and Service Center

Gas Distribution Programme

GDP, Gas Distribution System, Gas Distribution Programme, Gas Distribution Program, Standardised assemblies, Field Engineering, technical experts, gas delivery systems, subsystems

 Whether you need a standard solution or custom arrangement, Swagelok provides configurable gas delivery systems to help protect system operators, increase process uptime, and improve process accuracy and repeatability. Gas distribution systems work to deliver gases from a high-pressure source to a facility at the pressure and flow rate required by each application.

 

Our standard gas delivery panels come fully assembled and tested. They are easy to order from our application guide as single part numbers, minimising the time your engineers spend on specification and procurement of new systems. All our gas distribution systems are backed by the Swagelok Limited Lifetime Warranty.

 

Choose from our Modular Gas Distribution Subsystems:

  • Swagelok® source inlet (SSI) - Our advisors will ensure all componentry is included and correctly specified with minimal connection points, hoses that do not drop to the ground, and properly supported components. Additionally, we can advise when certain gases may require the use of special hoses.
  • Swagelok® gas panel (SGP) – Pinpointing correct inlet and delivery pressures can be difficult—our advisors will clearly explain considerations for different media. We can also help you understand where a two-stage regulator is required—many customers are surprised to learn most bottles do not require a twin-stage solution.
  • Swagelok® changeover (SCO) - Automatic changeover systems are widely used but often not well understood. Additionally, a “one size-fits-all” solution tends to be applied to many different systems where parameters and needs may vary. We can help your team better understand system functionality to take the uncertainty out of operation, troubleshooting, and maintenance.
  • Swagelok® point-of-use (SPU) - We can show you hidden savings, like how a single-stage SGP can be used to minimize cost where varying line pressure between the SGP and SPU is acceptable. All Swagelok® subsystems are highly configurable to your requirements, and our advisors will help you select the best components for the job and ensure the appropriate mounting option that minimizes the potential for damage to occur.

Our modular panels feature minimal threaded connections to reduce potential leak points, and they are intuitively labelled to promote safe, simple use, and maintenance. Whether you need a standard solution or custom arrangement, our expert engineers can design and assemble a gas delivery system that is right for you.

Click here for local support

Learn more about Modular Gas Distribution Subsystems

 

BLOG ARTICLES